Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
28-07-21 16:07:04
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
1MB1511-0CB3.-....
Product
Image similar
SIMOTICS XP motor type: 1CV2073B low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP65 temperature class 155(F) according to 130(B) gray cast iron housing Basic Line High Efficiency IE2 4-pole * frame size 71M * 0.37 kW (50 Hz), 0.43 kW (60 Hz) Ex tb IIIC T120° Db version for zone 21 and zone 22 with conductive dust standard color RAL 7030, if no order code is specified for selecting another color.
Notes
De productconfiguratie is incompleet
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 1MB1511-0CB3.-....
Artikelomschrijving SIMOTICS XP motor type: 1CV2073B low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP65 temperature class 155(F) according to 130(B) gray cast iron housing Basic Line High Efficiency IE2 4-pole * frame size 71M * 0.37 kW (50 Hz), 0.43 kW (60 Hz) Ex tb IIIC T120° Db version for zone 21 and zone 22 with conductive dust standard color RAL 7030, if no order code is specified for selecting another color.
Product family SIMOTICS XP explosion-protected motors
Product Lifecycle (PLM) PM300:Active Product
Notes
De productconfiguratie is incompleet
Price data
Productgroep / Internationale productgroep 08B / 3X1
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor N-W-----
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 50 Dag/Dagen
Netto gewicht (kg) 13,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 85015100
LKZ GG_LD
Fabrikaatgroep 5147
Group Code P113
Land van herkomst Tsjechië
RoHS conformiteit datum RoHS compliant since: 22-07-19
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-02-21-02
eClass 7.1 27-02-21-02
eClass 8 27-02-21-02
eClass 9 27-02-21-02
eClass 9.1 27-02-21-02
ETIM 6 EC001851
ETIM 7 EC001851
|
Dit product moet geconfirgureerd worden voor u deze kunt bestellen.