Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
28-07-21 6:39:27
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
3SK1111-2AB30-Z X90
Product
Image similar
SIRIUS veiligheidsschakeltoestellen 12x basisapparaat standaard serie Relais-vrijgavecircuits 3 maakcontacten plus Relaismeldcircuit 1 verbreekcontact Us = 24 V AC/DC Veerklembeveiliging (Push-In)
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 3SK1111-2AB30-Z X90
Artikelomschrijving SIRIUS veiligheidsschakeltoestellen 12x basisapparaat standaard serie Relais-vrijgavecircuits 3 maakcontacten plus Relaismeldcircuit 1 verbreekcontact Us = 24 V AC/DC Veerklembeveiliging (Push-In)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 16B / 41L
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 15 Dag/Dagen
Netto gewicht (kg) 0,259 KG
Verpakkings afmetingen 20,00 x 269,00 x 165,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Minimale bestelhoeveelheid 12
Additional Product Information
EAN 4047621045696
UPC 804766521966
Statistieknummer 85364900
LKZ CC-IC10
Fabrikaatgroep 3761
Group Code R711
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 05-11-12
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-37-18-19
eClass 7.1 27-37-18-19
eClass 8 27-37-18-19
eClass 9 27-37-18-19
eClass 9.1 27-37-18-19
ETIM 5 EC001449
ETIM 6 EC001449
ETIM 7 EC001449
IDEA 4 5166
UNSPSC 15 39-12-22-05
|