Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
26-01-20 4:16:29
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
3VA1050-2ED36-0JA0
Product
circuit breaker 3VA1 IEC frame 100 breaking capacity class B Icu=16kA @ 415V 3-pole, line protection TM210, FTFM, In=50A overload protection Ir=50A fixed short-circuit protection Ii=10 x In clamp connection shunt trip (STL) 110-127V DC, AC 50/60Hz
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 3VA1050-2ED36-0JA0
Artikelomschrijving circuit breaker 3VA1 IEC frame 100 breaking capacity class B Icu=16kA @ 415V 3-pole, line protection TM210, FTFM, In=50A overload protection Ir=50A fixed short-circuit protection Ii=10 x In clamp connection shunt trip (STL) 110-127V DC, AC 50/60Hz
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 15P / 1CB
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor LBO-----
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99
Levertijd 10 Dag/Dagen
Netto gewicht (kg) 1,050 KG
Product afmetingen Niet beschikbaar
Verpakkings afmetingen 92,00 x 150,00 x 116,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN 4042949050278
UPC Niet beschikbaar
Statistieknummer 85362010
LKZ LV10.1
Fabrikaatgroep 5375
Land van herkomst Tsjechië
RoHS conformiteit datum RoHS compliant since: 01-06-12
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 5.1 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 4 EC000228
ETIM 5 EC000228
ETIM 6 EC000228
ETIM 7 EC000228
|