Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
23-07-21 21:10:15
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
3WL1112-2A.34-....
Product
Image similar
fixed-mount non-aut. circuit-b. 3-pole, size I, IEC In=1250A to 690V, AC50/60Hz Icu=55kA at 500V frnt.conn. top/bot. dual-hole
Notes
De productconfiguratie is incompleet
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 3WL1112-2A.34-....
Artikelomschrijving fixed-mount non-aut. circuit-b. 3-pole, size I, IEC In=1250A to 690V, AC50/60Hz Icu=55kA at 500V frnt.conn. top/bot. dual-hole
Product family 3-pole
Product Lifecycle (PLM) PM300:Active Product
Notes
De productconfiguratie is incompleet
Price data
Productgroep / Internationale productgroep 15P / 1CA
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor LAO-----
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99
Levertijd 20 Dag/Dagen
Netto gewicht (kg) 43,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 85362090
LKZ LV10.1
Fabrikaatgroep 3745
Group Code P360
Land van herkomst Tsjechië
RoHS conformiteit datum Product is RoHS-compliant
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Nee
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 5 EC000228
ETIM 6 EC000228
ETIM 7 EC000228
UNSPSC 15 39-12-16-01
|
Dit product moet geconfirgureerd worden voor u deze kunt bestellen.