Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
25-07-21 4:37:54
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6AG1132-4HB13-2AB0
Product
Image similar
SIPLUS ET200S EM 2DO RLY 5A -40...+60 °C with conformal coating based on 6ES7132-4HB13-0AB0 . 24 V-48 V DC/5 A, 24 V-230 V AC/5 A 15 mm width,substitute value output 5 units per packing unit
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Artikel
Artikelnummer 6AG1132-4HB13-2AB0
Artikelomschrijving SIPLUS ET200S EM 2DO RLY 5A -40...+60 °C with conformal coating based on 6ES7132-4HB13-0AB0 . 24 V-48 V DC/5 A, 24 V-230 V AC/5 A 15 mm width,substitute value output 5 units per packing unit
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep 12E / 473
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99H
Levertijd 37 Dag/Dagen
Netto gewicht (kg) 0,235 KG
Verpakkings afmetingen 8,00 x 9,00 x 6,30
Afmetingseenheid CM
Verpakkingseenheid 1 Pakket
Verpakkingshoeveelheid 5
Additional Product Information
EAN 4047618117320
UPC Niet beschikbaar
Statistieknummer 85389091
LKZ A&DSE/SIP ADD
Fabrikaatgroep 4572
Group Code R740
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 29-03-18
Productklasse B: limited or only medium-term re-useability
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 5 EC001599
ETIM 6 EC001599
ETIM 7 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|