Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
05-08-21 11:16:03
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6AG1134-4LB02-2AB0
Product
Image similar
SIPLUS ET 200S EM 2AI HF -25...+60°C with conformal coating based on 6ES7134-4LB02-0AB0 . 2 AI U High Feature for ET 200S, 15 mm width, Cycle time per module: "0.5 ms, ""+/-10 V; 15 bit+sign,""" "+/-5 V; 15 bit+sign, 1..5V;" "15"" bit, Operational limit" +/-0.1% with SF LED (group fault)
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Artikel
Artikelnummer 6AG1134-4LB02-2AB0
Artikelomschrijving SIPLUS ET 200S EM 2AI HF -25...+60°C with conformal coating based on 6ES7134-4LB02-0AB0 . 2 AI U High Feature for ET 200S, 15 mm width, Cycle time per module: "0.5 ms, ""+/-10 V; 15 bit+sign,""" "+/-5 V; 15 bit+sign, 1..5V;" "15"" bit, Operational limit" +/-0.1% with SF LED (group fault)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started / Unlimited Spare Supply
PLM Effective Date Produktauslauf seit: 29-10-20
Price data
Productgroep / Internationale productgroep 12E / 473
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : EAR99H
Levertijd 38 Dag/Dagen
Netto gewicht (kg) 0,056 KG
Verpakkings afmetingen 6,20 x 9,00 x 2,30
Afmetingseenheid CM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN 4042948623008
UPC 887621021108
Statistieknummer 85389091
LKZ A&DSE/SIP ADD
Fabrikaatgroep 4572
Group Code R740
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 22-08-11
Productklasse A: Standaard product die op voorraad is van geretourneerd worden volgens de voorwaarden/periode
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 5 EC001596
ETIM 6 EC001596
ETIM 7 EC001596
ETIM 8 EC001596
IDEA 4 3562
UNSPSC 14 32-15-17-05
UNSPSC 15 32-15-17-05
|