Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
29-07-21 4:53:31
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
6SL3310-1UE34-6AA0
Product
Image similar
*Spare part* SINAMICS G120P Power Module IP00 380-480 V 3 AC, 50/60 Hz, 460 A rated power 250kW 6-pulse supply without power recovery Version without Control Unit without DC link Connection rail
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Artikel
Artikelnummer 6SL3310-1UE34-6AA0
Artikelomschrijving *Spare part* SINAMICS G120P Power Module IP00 380-480 V 3 AC, 50/60 Hz, 460 A rated power 250kW 6-pulse supply without power recovery Version without Control Unit without DC link Connection rail
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep IND / 3S0
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 25 Dag/Dagen
Netto gewicht (kg) 100,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 85044090
LKZ D35.1LD
Fabrikaatgroep 4929
Group Code R2S7
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 08-06-11
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Nee
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 5 EC002025
ETIM 6 EC002025
ETIM 7 EC002025
IDEA 4 4139
UNSPSC 15 39-12-10-07
|