SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
7MB1943-3BB56
Product
Image similar
Explosion protected Compressor Gas cooler with 1 heat exchanger of SS Ambient temp.: +5 to 45 DEG C Gas outlet dew point: +5 DEG C Power supply: 115 V AC, 60Hz wall mounting enclosure or housing for 19" installation Protection class: IP 20 Ex-approval (ATEX): II 2G Eex pedq (ib) IIC T4 Dimensions (WxHxD): 483x360x450 mm
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 7MB1943-3BB56
Artikelomschrijving Explosion protected Compressor Gas cooler with 1 heat exchanger of SS Ambient temp.: +5 to 45 DEG C Gas outlet dew point: +5 DEG C Power supply: 115 V AC, 60Hz wall mounting enclosure or housing for 19" installation Protection class: IP 20 Ex-approval (ATEX): II 2G Eex pedq (ib) IIC T4 Dimensions (WxHxD): 483x360x450 mm
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep IND / 8ZB
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 10 Dag/Dagen
Netto gewicht (kg) 40,000 KG
Afmetingseenheid Niet beschikbaar
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 84186900
LKZ PA11
Fabrikaatgroep X05D
Group Code R352
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 29-06-17
Productklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Nee
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
 
Versie Classificatie
eClass 12 27-15-06-91
eClass 6 27-15-06-91
eClass 7.1 27-15-06-91
eClass 8 27-15-06-91
eClass 9 27-15-06-91
eClass 9.1 27-15-06-91
|
;