Industry Mall
Onze industriële productcatalogus en online bestelsysteem.
01-08-21 12:46:54
Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
GDB181.1E/MO | S55499-D166
Product
GDB181.1E/MO - VAV compact controller Modbus, AC 24 V, 5 Nm, 150 s, 300 Pa
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Artikel
Artikelnummer GDB181.1E/MO | S55499-D166
Artikelomschrijving GDB181.1E/MO - VAV compact controller Modbus, AC 24 V, 5 Nm, 150 s, 300 Pa
Product family G..B181.1E/MO - VAV compact controller Modbus
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep C60 / C60
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 15 Dag/Dagen
Netto gewicht (kg) 0,747 KG
Verpakkings afmetingen 12,60 x 18,90 x 10,10
Afmetingseenheid CMT
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN 7612914101938
UPC Niet beschikbaar
Statistieknummer 8501101090
LKZ BT_Catalog
Fabrikaatgroep QBD6
Group Code H5CD
Land van herkomst Zwitserland
RoHS conformiteit datum RoHS compliant since: 23-03-17
Productklasse Niet beschikbaar
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classificeringen
  Niet beschikbaar
|