SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B19 motor type CT 600V AH48 Mmax=10.5 Nm absolute encoder single-turn 20-bit with DRIVE-CLiQ interface (encoder AS20DQI) housing flange,transmission ratio: 5.61 N1max=4500 rpm N2max=802 rpm, M2max=39 Nm D24=mounting position M4-B G97=bonded final stage H3A=hollow shaft with shrink disk HS20 K12=oil CLP ISO PAO VG220 N23=standard holding brake R72=encoder for low temperature Y84=customer text rating plate customer-specific motor CIGO10116797-2
Notes
Artikkelnummer |
1FG1500-9QD23-2HE1-Z D24+G97+H3A+K12+N23+R72+Y84 |
Produktbeskrivelse |
SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B19 motor type CT 600V AH48 Mmax=10.5 Nm absolute encoder single-turn 20-bit with DRIVE-CLiQ interface (encoder AS20DQI) housing flange,transmission ratio: 5.61 N1max=4500 rpm N2max=802 rpm, M2max=39 Nm D24=mounting position M4-B G97=bonded final stage H3A=hollow shaft with shrink disk HS20 K12=oil CLP ISO PAO VG220 N23=standard holding brake R72=encoder for low temperature Y84=customer text rating plate customer-specific motor CIGO10116797-2
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
|
Prisgruppe |
769 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
På forespørsel |
Nettovekt (kg) |
11,137 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015220 |
Katalog |
D41 |
Fabrikkgruppe |
5685 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 18.09.2017 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|