SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B19 motor type CT 600V AH36 Mmax=4.5 Nm Pn=0.41 kW absolute encoder 20 bit +12 bit (AM20DQI) flange B5 transmission ratio: 42.10 N1max = 4500 rpm N2max = 107 rpm, M2max = 51 Nm D11: mounting position M1-A H8Q: hollow shaft stainless steel HX20 K11: oil CLPH1 VG460 N16: nickel-plated plug and painting for increased chemical resistance Q92: plug position at bottom customer-specific motor according to AGT825771
Artikkelnummer |
1FG1500-9RC26-2FA2-Z D11+H8Q+K11+N16+Q92 |
Produktbeskrivelse |
SIMOTICS S-1FG1 synchronous servo geared motor bevel gearbox B19 motor type CT 600V AH36 Mmax=4.5 Nm Pn=0.41 kW absolute encoder 20 bit +12 bit (AM20DQI) flange B5 transmission ratio: 42.10 N1max = 4500 rpm N2max = 107 rpm, M2max = 51 Nm D11: mounting position M1-A H8Q: hollow shaft stainless steel HX20 K11: oil CLPH1 VG460 N16: nickel-plated plug and painting for increased chemical resistance Q92: plug position at bottom customer-specific motor according to AGT825771
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
769 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
60 Dag/dager |
Nettovekt (kg) |
8,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015100 |
Katalog |
D41 |
Fabrikkgruppe |
5685 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 18.09.2017 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|