SIMOTICS S-1FG1 GEARMOTOR BEVEL GEARING K109; MOTOR TYPE CT 600V AH10 MMAX=150 ENCODER: AS24DQI-88 / AS24DQI-7 FOOT-MOUNTED TYPE; GEAR RATIO i= 6,83; N1MAX=4500 RPM N2MAX=659 RPM, M2MAX=1320 NM D41: MOUNTING POSITION M4-A E01: Angle of rotation Y-AXIS5 G48: OIL COMPENSATING RES. 1,5L K12: OIL CLP ISO PAO VG220 K82: MANUAL Ventilation N34: Spring-loaded brake M2BR=8 Q92: POSITION CONNECTOR BELOW Y84:CUS. INSTR. ON RATING PLATE G97: glued final stage R92: Screw plug at bottom; R72: Encoder f. use in low temp;Q95: Position manual brake bottom Solid shaft without feather key
Notes
Artikkelnummer |
1FG1511-8BS83-8AB1-Z D14+E01+G48+G97+K12+K82+N34+Q92+Q95+R72+R92+W90+Y84 |
Produktbeskrivelse |
SIMOTICS S-1FG1 GEARMOTOR BEVEL GEARING K109; MOTOR TYPE CT 600V AH10 MMAX=150 ENCODER: AS24DQI-88 / AS24DQI-7 FOOT-MOUNTED TYPE; GEAR RATIO i= 6,83; N1MAX=4500 RPM N2MAX=659 RPM, M2MAX=1320 NM D41: MOUNTING POSITION M4-A E01: Angle of rotation Y-AXIS5 G48: OIL COMPENSATING RES. 1,5L K12: OIL CLP ISO PAO VG220 K82: MANUAL Ventilation N34: Spring-loaded brake M2BR=8 Q92: POSITION CONNECTOR BELOW Y84:CUS. INSTR. ON RATING PLATE G97: glued final stage R92: Screw plug at bottom; R72: Encoder f. use in low temp;Q95: Position manual brake bottom Solid shaft without feather key
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
|
Prisgruppe |
769 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
På forespørsel |
Nettovekt (kg) |
153,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015230 |
Katalog |
D41 |
Fabrikkgruppe |
5685 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 18.09.2017 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|