SIMOTICS S-1FG1 - geared motor bevel gearbox K109 motor CT 600V AH100 Mmax=280 Nm encoder: AS24DQI-88 / AS24DQI-72 foot-mounted design; transmission ratio i = 6.83 N1max=4500 rpm; N2max=659 rpm M2max=1320 Nm; D14=mounting position M4-A E01: angle of rotation Y axis 5° G23: seal longer service life G48: oil expansion unit 1.5 l G97: bonded final stage K07: oil CLP PG VG220 K82: manual brake release with check M81: replacement motor without gearbox N34: spring-loaded brake M2BR=80 Nm Q92: plug position at bottom Q84: Connector outlet direction(*)
Notes
Artikkelnummer |
1FG1511-9BS83-8AB1-Z D14+E01+G23+G48+G97+H1G+K07+K82+M81+N34+Q84+Q92+Q95+R92+Y84 |
Produktbeskrivelse |
SIMOTICS S-1FG1 - geared motor bevel gearbox K109 motor CT 600V AH100 Mmax=280 Nm encoder: AS24DQI-88 / AS24DQI-72 foot-mounted design; transmission ratio i = 6.83 N1max=4500 rpm; N2max=659 rpm M2max=1320 Nm; D14=mounting position M4-A E01: angle of rotation Y axis 5° G23: seal longer service life G48: oil expansion unit 1.5 l G97: bonded final stage K07: oil CLP PG VG220 K82: manual brake release with check M81: replacement motor without gearbox N34: spring-loaded brake M2BR=80 Nm Q92: plug position at bottom Q84: Connector outlet direction(*)
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
|
Prisgruppe |
769 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
På forespørsel |
Nettovekt (kg) |
153,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015230 |
Katalog |
D41 |
Fabrikkgruppe |
5685 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 18.09.2017 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|