SIMOTICS S-1FK2 HD servo motor M0=0.64 Nm; PN = 0.28 kW at nN=4500 rpm (380-480 V); PN = 0.167 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
Artikkelnummer |
1FK2103-2AH00-0MA0 |
Produktbeskrivelse |
SIMOTICS S-1FK2 HD servo motor M0=0.64 Nm; PN = 0.28 kW at nN=4500 rpm (380-480 V); PN = 0.167 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
|
Produktgruppe |
1FK2 servomotors for SINAMICS S210 |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
DMM |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
20 Dag/dager |
Nettovekt (kg) |
1,180 Kg |
Forpakningens dimensjon |
250,00 x 452,00 x 267,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
4034106444624 |
UPC |
195125335004 |
Tolltariffkode |
Ikke tilgjengelig |
Katalog |
D32 |
Fabrikkgruppe |
X0OZ |
Group Code |
R220 |
Opphavsland |
Romania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2006 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|