SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600 V M0=1.15 Nm (100K); NN=6000 r/min; naturally cooled type of construction IMB 5 (IM V1, IM V3) flange 1 power connector rotatable, absolute encoder 20 bit +12-bit multi-turn with DRIVE-CLiQ interface (encoder AM20DQI) smooth shaft, tolerance N without holding brake degree of protection IP64 V09 = special shaft 14x120 customer-specific motor according to CIGO 10097462
Artikkelnummer |
1FK7032-2AK71-1RG0-Z V09 |
Produktbeskrivelse |
SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600 V M0=1.15 Nm (100K); NN=6000 r/min; naturally cooled type of construction IMB 5 (IM V1, IM V3) flange 1 power connector rotatable, absolute encoder 20 bit +12-bit multi-turn with DRIVE-CLiQ interface (encoder AM20DQI) smooth shaft, tolerance N without holding brake degree of protection IP64 V09 = special shaft 14x120 customer-specific motor according to CIGO 10097462
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
762 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
15 Dag/dager |
Nettovekt (kg) |
2,700 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015100 |
Katalog |
SD.NC60KT-1FK7 |
Fabrikkgruppe |
9621 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 22.07.2017 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-02 |
eClass |
14 |
27-02-26-02 |
eClass |
6 |
27-02-26-02 |
eClass |
7.1 |
27-02-26-02 |
eClass |
8 |
27-02-26-02 |
eClass |
9 |
27-02-26-02 |
eClass |
9.1 |
27-02-26-02 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|