SIMOTICS S synchronous motor 1FT7, M0=35 Nm (100K) NN=4500 rpm, PN=14.60 kW water-cooled, IMB 5 design (IM V1, IM V3), flange 1 (1FT6 compatible), power connector rotatable, absolute encoder, single-turn 24-bit (encoder AS24DQI), plain shaft , without holding brake, runout Tolerance N, vibration severity grade A, Degree of protection IP65, Q09: NDE bearing shield and housing flange made of special alloy Y84: Customer specifications on the rating plate P50: Sequential number on label, P98: Bulk packaging Customer-specific motor CIGO-No.: 10066294
Notes
Artikkelnummer |
1FT7084-5WH71-1BG1-Z P50+P98+Q09+Y84 |
Produktbeskrivelse |
SIMOTICS S synchronous motor 1FT7, M0=35 Nm (100K) NN=4500 rpm, PN=14.60 kW water-cooled, IMB 5 design (IM V1, IM V3), flange 1 (1FT6 compatible), power connector rotatable, absolute encoder, single-turn 24-bit (encoder AS24DQI), plain shaft , without holding brake, runout Tolerance N, vibration severity grade A, Degree of protection IP65, Q09: NDE bearing shield and housing flange made of special alloy Y84: Customer specifications on the rating plate P50: Sequential number on label, P98: Bulk packaging Customer-specific motor CIGO-No.: 10066294
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
|
Prisgruppe |
762 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
15 Dag/dager |
Nettovekt (kg) |
27,600 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
804766802263 |
Tolltariffkode |
85015230 |
Katalog |
SD.NC61ST-1FT7 |
Fabrikkgruppe |
9693 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2006 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-24-01 |
eClass |
14 |
27-02-24-01 |
eClass |
6 |
27-02-24-01 |
eClass |
7.1 |
27-02-24-01 |
eClass |
8 |
27-02-24-01 |
eClass |
9 |
27-02-24-01 |
eClass |
9.1 |
27-02-24-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|