SIMOTICS S; Synchronous motor 1FT7 M0=48 Nm (100K) NN=4500 rpm, PN=10.80 kW forced ventilation; IMB 5 design (IM V1, IM V3) Flange 1 (1FT6-compatible) Power connector connector outlet direction, transverse right Absolute encoder single-turn 24-bit; with DRIVE-CLiQ inter- face; (encoder AS24DQI) Smooth shaft, without holding brake, radial eccentricity tolerance N Vibration severity grade A Degree of protection IP64, N05: Shaft extension compatible with 1FT510 X09: Paint finish anthracite RAL7016 Y84: Customer specifications on the rating plate Customer-specif(*)
Notes
Artikkelnummer |
1FT7087-7SH71-1BG0-Z N05+X09+Y84 |
Produktbeskrivelse |
SIMOTICS S; Synchronous motor 1FT7 M0=48 Nm (100K) NN=4500 rpm, PN=10.80 kW forced ventilation; IMB 5 design (IM V1, IM V3) Flange 1 (1FT6-compatible) Power connector connector outlet direction, transverse right Absolute encoder single-turn 24-bit; with DRIVE-CLiQ inter- face; (encoder AS24DQI) Smooth shaft, without holding brake, radial eccentricity tolerance N Vibration severity grade A Degree of protection IP64, N05: Shaft extension compatible with 1FT510 X09: Paint finish anthracite RAL7016 Y84: Customer specifications on the rating plate Customer-specif(*)
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
|
Prisgruppe |
762 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
------71 |
Kontrollforskrifter for eksport |
AL : N / ECCN : EAR99H |
Leveringstid eks. transport |
15 Dag/dager |
Nettovekt (kg) |
43,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015230 |
Katalog |
SD.NC61ST-1FT7 |
Fabrikkgruppe |
9693 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.03.2018 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-24-01 |
eClass |
14 |
27-02-24-01 |
eClass |
6 |
27-02-24-01 |
eClass |
7.1 |
27-02-24-01 |
eClass |
8 |
27-02-24-01 |
eClass |
9 |
27-02-24-01 |
eClass |
9.1 |
27-02-24-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|