1FT7087-7SH71-1BH0-Z N05+N27+X09
Product
Image similar
SIMOTICS S Synchronmotor 1FT7, 48Nm (100K), 4500rpm, 10.80kW Forced ventilation; IMB 5 design (IM V1, IM V3) Flange 1 (1FT6 compatible) Power connector Connector outlet direction Transverse right absolute encoder Single-turn 24-bit with Drive -CLiQ interface (encoder AS24DQI); smooth shaft, with holding brake, radial eccentricity tolerance N; Vibration severity level A,; Degree of protection IP 64 N05: 1FT5-compatible shaft extension X09: Paint finish anthracite RAL7016 N27: Brake with reduced Moment of intertia Customer-specific motor: SMR-8-2014
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
Artikkelnummer 1FT7087-7SH71-1BH0-Z N05+N27+X09
Produktbeskrivelse SIMOTICS S Synchronmotor 1FT7, 48Nm (100K), 4500rpm, 10.80kW Forced ventilation; IMB 5 design (IM V1, IM V3) Flange 1 (1FT6 compatible) Power connector Connector outlet direction Transverse right absolute encoder Single-turn 24-bit with Drive -CLiQ interface (encoder AS24DQI); smooth shaft, with holding brake, radial eccentricity tolerance N; Vibration severity level A,; Degree of protection IP 64 N05: 1FT5-compatible shaft extension X09: Paint finish anthracite RAL7016 N27: Brake with reduced Moment of intertia Customer-specific motor: SMR-8-2014
Produktgruppe Ordering Data Overview
Produktstatus PM300:Produkt tilgjengelig for salg
Prisinformasjon
Prisgruppe 762
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor ------71
Leveringsinformasjon
Kontrollforskrifter for eksport AL : N / ECCN : N
Leveringstid eks. transport 15 Dag/dager
Nettovekt (kg) 46,103 Kg
Forpakningens mål Ikke tilgjengelig
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN Ikke tilgjengelig
UPC Ikke tilgjengelig
Tolltariffkode 85015230
Katalog SD.NC61ST-1FT7
Fabrikkgruppe 9693
Group Code R220
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.03.2018
Produktklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-02-24-01
eClass 14 27-02-24-01
eClass 6 27-02-24-01
eClass 7.1 27-02-24-01
eClass 8 27-02-24-01
eClass 9 27-02-24-01
eClass 9.1 27-02-24-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Kjøp produktet
Antall 1 stk
Loading Spice Documents...
;