SIMOTICS T stator, components 3-phase synchronous motor; axial cable outlet; Power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 159mm; length 159mm; max. torque 116Nm; max. speed 770rpm; max. current 14A eff; with PTC130 and Temperature sensor Pt1000
Artikkelnummer |
1FW6053-8KB10-0KD3 |
Produktbeskrivelse |
SIMOTICS T stator, components 3-phase synchronous motor; axial cable outlet; Power cable 0.5m with connector size 1; signal cable 0.5m with M17 connector; diameter 159mm; length 159mm; max. torque 116Nm; max. speed 770rpm; max. current 14A eff; with PTC130 and Temperature sensor Pt1000
|
Produktgruppe |
SIMOTICS T-1FW6 built-in torque motors with internal rotor for SINAMICS S120 |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
765 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
25 Dag/dager |
Nettovekt (kg) |
8,900 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85030098 |
Katalog |
PM21 |
Fabrikkgruppe |
9701 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 19.12.2018 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-24-91 |
eClass |
14 |
27-02-24-91 |
eClass |
6 |
27-02-91-90 |
eClass |
7.1 |
27-02-91-90 |
eClass |
8 |
27-02-91-90 |
eClass |
9 |
27-02-24-91 |
eClass |
9.1 |
27-02-24-91 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|