SIMOTICS T stator segment for segment motor; component 3-phase synchronous motor; single-core connection M23 / size 1 for power; flange socket M17 for signal; water cooling; air gap diameter 1069 mm; active length 300 mm rated speed 129 r/min temperature sensor Pt1000
Notes
Erstatningsprodukt: product with Pt1000 1FW68??-?????-???1
Artikkelnummer |
1FW6805-5SH21-0BA1 |
Produktbeskrivelse |
SIMOTICS T stator segment for segment motor; component 3-phase synchronous motor; single-core connection M23 / size 1 for power; flange socket M17 for signal; water cooling; air gap diameter 1069 mm; active length 300 mm rated speed 129 r/min temperature sensor Pt1000
|
Produktgruppe |
1FW68 segment motors (radial) for SINAMICS S120 |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
Erstatningsprodukt: product with Pt1000 1FW68??-?????-???1
|
Prisgruppe |
765 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
40 Dag/dager |
Nettovekt (kg) |
142,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85030098 |
Katalog |
PM21 |
Fabrikkgruppe |
9677 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 21.07.2019 |
Produktklasse |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-24-91 |
eClass |
14 |
27-02-24-91 |
eClass |
6 |
27-02-91-90 |
eClass |
7.1 |
27-02-91-90 |
eClass |
8 |
27-02-91-90 |
eClass |
9 |
27-02-24-91 |
eClass |
9.1 |
27-02-24-91 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|