SIMOTICS M compact asynchronous motor 1000 r/min, 7.9 kW, 75 Nm, 20 A; forced ventilation IP55 degree of protection incremental encoder HTL 1024 S/R temperature sensor Pt1000 type of construction IM B3 bearing version: standard with fixed bearing; vibration class: R/A shaft and flange precision: R terminal box on top cable entry on the right signal port DE V22: special shaft extension (diameter 48x30) with feather key full-key balancing customer-specific motor SMR-21-2015
Artikkelnummer |
1PH8131-1HD10-1BA2-Z V22 |
Produktbeskrivelse |
SIMOTICS M compact asynchronous motor 1000 r/min, 7.9 kW, 75 Nm, 20 A; forced ventilation IP55 degree of protection incremental encoder HTL 1024 S/R temperature sensor Pt1000 type of construction IM B3 bearing version: standard with fixed bearing; vibration class: R/A shaft and flange precision: R terminal box on top cable entry on the right signal port DE V22: special shaft extension (diameter 48x30) with feather key full-key balancing customer-specific motor SMR-21-2015
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
761 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
20 Dag/dager |
Nettovekt (kg) |
90,000 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85015230 |
Katalog |
SD.NC62ST-1PH8 |
Fabrikkgruppe |
9695 |
Group Code |
R220 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 05.11.2018 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-02-26-01 |
eClass |
14 |
27-02-26-01 |
eClass |
6 |
27-02-26-01 |
eClass |
7.1 |
27-02-26-01 |
eClass |
8 |
27-02-26-01 |
eClass |
9 |
27-02-26-01 |
eClass |
9.1 |
27-02-26-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|