output optocoupler, 24 V DC, 1 NO contact, screw terminal, width 6.2 mm, thermal current 6 A
Notes
Produktet er ikke tilgjengelig ennå
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
Artikkelnummer |
3RQ4052-1SM30 |
Produktbeskrivelse |
output optocoupler, 24 V DC, 1 NO contact, screw terminal, width 6.2 mm, thermal current 6 A
|
Produktgruppe |
SIRIUS 3RQ4 coupling relays, narrow design |
Produktstatus |
QPM280:Sales Release |
Notes |
Produktet er ikke tilgjengelig ennå
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
|
Prisgruppe |
41H |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : EAR99 |
Leveringstid eks. transport |
3 Dag/dager |
Nettovekt (kg) |
0,034 Kg |
Forpakningens dimensjon |
93,00 x 95,00 x 65,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
Minste ordrekvantitet |
10 |
EAN |
4047621118765 |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85364190 |
Katalog |
CC-IC10 |
Fabrikkgruppe |
4950 |
Group Code |
R711 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 26.09.2024 |
Produktklasse |
A: problem-free, re-useable at short notice |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-37-16-01 |
eClass |
14 |
27-37-16-01 |
eClass |
6 |
27-37-16-01 |
eClass |
7.1 |
27-37-16-01 |
eClass |
8 |
27-37-16-01 |
eClass |
9 |
27-37-16-01 |
eClass |
9.1 |
27-37-16-01 |
ETIM |
7 |
EC001437 |
ETIM |
8 |
EC001437 |
ETIM |
9 |
EC001437 |
|
|
|
|