SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
3RV2011-1FA15-Z W97
Product
Circuit breaker size S00 for motor protection, CLASS 10 A-release 3.5...5 A N release 65 A screw terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC Multi-unit packaging Pack = 12 units
Listepris Vis priser
Nettopris pr stk Vis priser
Tilleggstjenester
Datablad som PDF Last ned
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Produktinformasjon
Artikkelnummer 3RV2011-1FA15-Z W97
Produktbeskrivelse Circuit breaker size S00 for motor protection, CLASS 10 A-release 3.5...5 A N release 65 A screw terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC Multi-unit packaging Pack = 12 units
Produktgruppe SIRIUS 3RV2 motor starter protectors
Produktstatus PM300:Produkt tilgjengelig for salg
Prisinformasjon
Prisgruppe 41E
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor None
Leveringsinformasjon
Kontrollforskrifter for eksport AL : N / ECCN : N
Leveringstid eks. transport 5 Dag/dager
Nettovekt (kg) 0,188 Kg
Forpakningens dimensjon 55,00 x 105,00 x 105,00
Forpakningens mål MM
Mengdeenhet 1 stk
Forpakningskvantitet 1
Minste ordrekvantitet 12
Mer informasjon om produktet
EAN 4047621082585
UPC 195125269934
Tolltariffkode 85362010
Katalog CC-IC10
Fabrikkgruppe 5332
Group Code R711
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.10.2009
Produktklasse A: problem-free, re-useable at short notice
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-37-04-01
eClass 6 27-37-04-01
eClass 7.1 27-37-04-01
eClass 8 27-37-04-01
eClass 9 27-37-04-01
eClass 9.1 27-37-04-01
ETIM 7 EC000074
ETIM 8 EC000074
ETIM 9 EC000074
IDEA 4 4845
UNSPSC 15 39-12-16-01
|
Kjøp produktet
Antall 1 stk
;