Pushbutton, compact, with extended stroke (12 mm), 22 mm, round, plastic, black, pushbutton, high, momentary contact type, with holder, with laser labeling, inscription or symbol Customer-specific selection with SIRIUS ACT configurator (CIN)
Notes
Artikkelnummer |
3SU1200-0FB10-0AA0-Z Y19 |
Produktbeskrivelse |
Pushbutton, compact, with extended stroke (12 mm), 22 mm, round, plastic, black, pushbutton, high, momentary contact type, with holder, with laser labeling, inscription or symbol Customer-specific selection with SIRIUS ACT configurator (CIN)
|
Produktgruppe |
Actuators and indicators, 22 mm, round, plastic, black |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
|
Prisgruppe |
41J |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : EAR99 |
Leveringstid eks. transport |
10 Dag/dager |
Nettovekt (kg) |
0,017 Kg |
Forpakningens dimensjon |
100,00 x 154,00 x 30,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
804766652509 |
Tolltariffkode |
85389099 |
Katalog |
CC-IC10 |
Fabrikkgruppe |
5452 |
Group Code |
R711 |
Opphavsland |
Kina |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.10.2014 |
Produktklasse |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-37-12-10 |
eClass |
14 |
27-37-12-10 |
eClass |
6 |
27-37-12-10 |
eClass |
7.1 |
27-37-12-10 |
eClass |
8 |
27-37-12-10 |
eClass |
9 |
27-37-12-10 |
eClass |
9.1 |
27-37-12-10 |
ETIM |
7 |
EC000221 |
ETIM |
8 |
EC000221 |
ETIM |
9 |
EC000221 |
IDEA |
4 |
5246 |
UNSPSC |
15 |
39-12-22-21 |
|
|
|
|