Digital monitoring relay Current monitoring, 22.5 mm from 0.15 to 2 A AC/DC supply voltage 24 to 240 V AC/DC ON delay 0.1 s OFF delay 2 s Quiescent current principle Hysteresis 0.16 A 1 change-over contact Automatic reset screw terminal
Notes
Produktet er ikke tilgjengelig ennå
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
Artikkelnummer |
3UG4622-1AW38-0AA5-Z X95 |
Produktbeskrivelse |
Digital monitoring relay Current monitoring, 22.5 mm from 0.15 to 2 A AC/DC supply voltage 24 to 240 V AC/DC ON delay 0.1 s OFF delay 2 s Quiescent current principle Hysteresis 0.16 A 1 change-over contact Automatic reset screw terminal
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
QPM280:Sales Release |
Notes |
Produktet er ikke tilgjengelig ennå
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
|
Prisgruppe |
41H |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
L-O----- |
Kontrollforskrifter for eksport |
AL : N / ECCN : EAR99 |
Leveringstid eks. transport |
20 Dag/dager |
Nettovekt (kg) |
0,147 Kg |
Forpakningens dimensjon |
100,00 x 105,00 x 30,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
Minste ordrekvantitet |
172 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85364900 |
Katalog |
CC-IC10 |
Fabrikkgruppe |
5885 |
Group Code |
R711 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.05.2012 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-37-18-02 |
eClass |
14 |
27-37-18-02 |
eClass |
6 |
27-37-18-02 |
eClass |
7.1 |
27-37-18-02 |
eClass |
8 |
27-37-18-02 |
eClass |
9 |
27-37-18-02 |
eClass |
9.1 |
27-37-18-02 |
ETIM |
7 |
EC001440 |
ETIM |
8 |
EC001440 |
ETIM |
9 |
EC001440 |
IDEA |
4 |
4727 |
UNSPSC |
15 |
39-12-15-21 |
|
|
|
|