circuit breaker 3VA1 IEC Frame 250 breaking capacity class S Icu=36 kA @ 415 V 4-pole, line protection TM240, ATAM, In=200 A overload protection Ir=140 A...200 A short-circuit protection Ii=5...10 x In neutral conductor protection 100% nut keeper kit undervoltage release (UVR) 208-230 V AC 50/60 Hz
Artikkelnummer |
3VA1220-4GF42-0DA0 |
Produktbeskrivelse |
circuit breaker 3VA1 IEC Frame 250 breaking capacity class S Icu=36 kA @ 415 V 4-pole, line protection TM240, ATAM, In=200 A overload protection Ir=140 A...200 A short-circuit protection Ii=5...10 x In neutral conductor protection 100% nut keeper kit undervoltage release (UVR) 208-230 V AC 50/60 Hz
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
1CB |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
LOA----- |
Kontrollforskrifter for eksport |
AL : N / ECCN : 9N9999 |
Leveringstid eks. transport |
5 Dag/dager |
Nettovekt (kg) |
2,200 Kg |
Forpakningens dimensjon |
160,00 x 175,00 x 123,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
4042949100164 |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85362090 |
Katalog |
LV10.1 |
Fabrikkgruppe |
5375 |
Group Code |
P360 |
Opphavsland |
Tsjekkia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.06.2012 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-37-04-09 |
eClass |
14 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|