Accessory 3WA/3WL Undervoltage release (UVR) Instantaneous (0,08 s) and short-delay (0,2 s), 110-127 V AC / 110-125 V DC,
Artikkelnummer |
3WA9111-0AE05 |
Produktbeskrivelse |
Accessory 3WA/3WL Undervoltage release (UVR) Instantaneous (0,08 s) and short-delay (0,2 s), 110-127 V AC / 110-125 V DC,
|
Produktgruppe |
3WA1 Accessories and Spare Parts |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Prisgruppe |
1CE |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : N |
Leveringstid eks. transport |
5 Dag/dager |
Nettovekt (kg) |
0,709 Kg |
Forpakningens dimensjon |
90,00 x 140,00 x 61,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
4001869578798 |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85364190 |
Katalog |
LV10 |
Fabrikkgruppe |
X01C |
Group Code |
P360 |
Opphavsland |
Romania |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2020 |
Produktklasse |
B: limited or only medium-term re-useability |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
|
Versjon
|
Klassifikasjon
|
eClass |
12 |
27-37-13-92 |
eClass |
6 |
27-37-92-01 |
eClass |
7.1 |
27-37-92-01 |
eClass |
8 |
27-37-92-01 |
eClass |
9 |
27-37-92-01 |
eClass |
9.1 |
27-37-92-01 |
ETIM |
7 |
EC002498 |
ETIM |
8 |
EC002498 |
ETIM |
9 |
EC002498 |
|
|
|
|