Capa 7SR191, capacitor bank protection relay, housing I/O and fascia: 4 CT, 6 binary inputs / 8 binary outputs, 10 LEDs, measuring input: 1/5 A, 50/60 Hz, auxiliary voltage: 80-250 V DC, binary input threshold 88 V DC, communication interface: standard version: USB front port, RS485 rear port plus rear optical Ethernet duplex (x2) (E6 Case), IEC 60870-5-103, Modbus RTU, DNP3 and IEC 61850, standard version - no push buttons
Notes
Erstatningsprodukt: Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry, but this product is currently not available. For further Information kindly contact your local Siemens sales Support.
Artikkelnummer |
7SR1913-1HA87-1CA0 |
Produktbeskrivelse |
Capa 7SR191, capacitor bank protection relay, housing I/O and fascia: 4 CT, 6 binary inputs / 8 binary outputs, 10 LEDs, measuring input: 1/5 A, 50/60 Hz, auxiliary voltage: 80-250 V DC, binary input threshold 88 V DC, communication interface: standard version: USB front port, RS485 rear port plus rear optical Ethernet duplex (x2) (E6 Case), IEC 60870-5-103, Modbus RTU, DNP3 and IEC 61850, standard version - no push buttons
|
Produktgruppe |
Ikke tilgjengelig |
Produktstatus |
PM410:Produkt kun tilgjengelig som reservedel |
PLM Effective Date |
Produktet er utgått 31.12.2022 |
Notes |
Erstatningsprodukt: Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry, but this product is currently not available. For further Information kindly contact your local Siemens sales Support.
|
Prisgruppe |
B20 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
ECCN : N / AL : N |
Leveringstid eks. transport |
På forespørsel |
Nettovekt (kg) |
3,200 Kg |
Forpakningens dimensjon |
0,225 x 0,335 x 0,215 |
Forpakningens mål |
M |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85364900 |
Katalog |
PTD/EA |
Fabrikkgruppe |
1341 |
Group Code |
U321 |
Opphavsland |
India |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 30.05.2013 |
Produktklasse |
B: limited or only medium-term re-useability |
Forpliktelse for retur |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP nummer |
|
|
Ikke tilgjengelig |
|
|
|