SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
9MC1110-1PT00-0AA0
Product
Image similar
SINUMERIK Optimization Check NC archive and measurements of a machine are made available to the Siemens experts team via a secure transfer platform. The data is evaluated by a mechatronics expert and a report containing optimization possibilities is created, followed by a one-hour expert consultation to clarify the optimization parameters. 8 axes are included in the price. Please observe the notes on data preparation on the web page of Industry Online Support (ID: 5417).
Listepris Vis priser
Nettopris pr stk Vis priser
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Produktinformasjon
Artikkelnummer 9MC1110-1PT00-0AA0
Produktbeskrivelse SINUMERIK Optimization Check NC archive and measurements of a machine are made available to the Siemens experts team via a secure transfer platform. The data is evaluated by a mechatronics expert and a report containing optimization possibilities is created, followed by a one-hour expert consultation to clarify the optimization parameters. 8 axes are included in the price. Please observe the notes on data preparation on the web page of Industry Online Support (ID: 5417).
Produktgruppe SINUMERIK Optimization Check
Produktstatus PM300:Produkt tilgjengelig for salg
Prisinformasjon
Prisgruppe 3DT
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor None
Leveringsinformasjon
Kontrollforskrifter for eksport AL : 9I99900 / ECCN : EAR99T
Leveringstid eks. transport På forespørsel
Nettovekt (kg) 0,010 Kg
Forpakningens mål Ikke tilgjengelig
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN Ikke tilgjengelig
UPC 195125302044
Tolltariffkode 49011000
Katalog AUT2-SL
Fabrikkgruppe 4R22
Group Code R2SD
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklasse A: problem-free, re-useable at short notice
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-24-21-91
eClass 6 27-24-91-90
eClass 7.1 27-24-91-90
eClass 8 27-24-91-90
eClass 9 27-24-21-91
eClass 9.1 27-24-21-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Kjøp produktet
Antall 1 stk
;