device: 7SD82 differential protection , 3-pole dual-end fault protection, expandable with standard variant housing type: flush mounting; BI: 11; BO: 9 (9ST + 0F + 0HS + 0P); I: 3 (protection) + 1 (sensitive); U: 4 (standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 1/3 x 19''; modules in 19" row 1: IO 102, PS101; modules in 19" row 2: ; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: large display; front design: standard; auxiliary voltage: 60 V - 125 V DC
Notes
Erstatningsprodukt: Can be downgraded as far as V8.83. Order older version with SIP5 configurator.
Artikkelnummer |
P1B152729 |
Produktbeskrivelse |
device: 7SD82 differential protection , 3-pole dual-end fault protection, expandable with standard variant housing type: flush mounting; BI: 11; BO: 9 (9ST + 0F + 0HS + 0P); I: 3 (protection) + 1 (sensitive); U: 4 (standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 1/3 x 19''; modules in 19" row 1: IO 102, PS101; modules in 19" row 2: ; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: large display; front design: standard; auxiliary voltage: 60 V - 125 V DC
|
Produktgruppe |
Ordering Data Overview |
Produktstatus |
PM300:Produkt tilgjengelig for salg |
Notes |
Erstatningsprodukt: Can be downgraded as far as V8.83. Order older version with SIP5 configurator.
|
Prisgruppe |
B01 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
AL : N / ECCN : 9N9999 |
Leveringstid eks. transport |
20 Dag/dager |
Nettovekt (kg) |
2,673 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
Ikke tilgjengelig |
UPC |
Ikke tilgjengelig |
Tolltariffkode |
85363010 |
Katalog |
SIPROTEC |
Fabrikkgruppe |
1008 |
Group Code |
U321 |
Opphavsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 14.08.2014 |
Produktklasse |
A: problem-free, re-useable at short notice |
Forpliktelse for retur |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP nummer |
|
|
Ikke tilgjengelig |
|
|
|