moduł komunikacyjny COM060, akcesorium do: 3VA63 - 3VA66
Numer artykułu (Numer oznaczenia rynku) |
3VA9377-0TB10 |
Opis produktu |
moduł komunikacyjny COM060, akcesorium do: 3VA63 - 3VA66
|
Rodzina produktowa |
Accessories and Spare Parts |
Product Lifecycle (PLM) |
PM300:Aktywny produkt |
Grupa Cenowa / Grupa cenowa |
1CB / 1CB |
Cena kat. |
Pokaż ceny
|
Cena klienta |
Pokaż ceny
|
Współczynnik metalu |
None |
Kontrola eksportu |
AL : N / ECCN : EAR99 |
Czas realizacji (dni robocze)* |
3 Dzień/Dni |
Waga Netto (kg) |
0,132 kg |
Wymiary Opakowania |
190,00 x 270,00 x 20,00 |
Jednostka miary wielkości opakowania |
MM |
Jednostka miary |
1 Sztuk |
Ilość w opakowaniu |
1 |
EAN |
4042949015758 |
UPC |
804766325113 |
Numer statystyczny towaru |
85389091 |
Oznaczenie katalogu |
LV10 |
FAGR |
5386 |
Group Code |
P360 |
Kraj pochodzenia |
Węgry |
Compliance with the substance restrictions according to RoHS directive |
Produkt zgdony z RoHS od: 01.01.2016 |
Klasa produktu |
B: zwrot ograniczony, prosimy o kontakt z lokalnym biurem Siemens. |
Istnieje obowiązek odebrania używanych urządzeń elektrycznych lub elektronicznych |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
number SCIP |
|
|
|
Wersja
|
Klasyfikacja
|
eClass |
12 |
27-37-13-92 |
eClass |
6 |
27-37-92-01 |
eClass |
7.1 |
27-37-92-01 |
eClass |
8 |
27-37-92-01 |
eClass |
9 |
27-37-92-01 |
eClass |
9.1 |
27-37-92-01 |
ETIM |
7 |
EC002498 |
ETIM |
8 |
EC002498 |
ETIM |
9 |
EC002498 |
UNSPSC |
15 |
39-12-11-03 |
|
|
|
|