SIMATIC IPC1047 - OEM (rack PC, 19", 4 HU); 2x Intel Xeon E5-2620v4; 8x 8GB 2400 MHz DDR4 (64 GB) 1x SSD 480 GB 2.5 inch SATA; 3xHDD 3.5 inch 4TB SATA; 2x Nvidia Quadro P5000; Windows 10 LTSB 2016; Power supply unit 860 W; 4x 3.5 inch; or 8x 2.5 inch; 2x 1 GB LAN; (RJ45); COM1; IPMI, 6 PCIe slots (3x PCIe x8; 3x PCIe x16
Notatki
Produkt został skasowany bez zamiennka
Jeśli potrzebujesz wsparcia, prosimy o kontakt z lokalnym biurem Siemens
Numer artykułu (Numer oznaczenia rynku) |
6BK1800-1CA00-0BM0 |
Opis produktu |
SIMATIC IPC1047 - OEM (rack PC, 19", 4 HU); 2x Intel Xeon E5-2620v4; 8x 8GB 2400 MHz DDR4 (64 GB) 1x SSD 480 GB 2.5 inch SATA; 3xHDD 3.5 inch 4TB SATA; 2x Nvidia Quadro P5000; Windows 10 LTSB 2016; Power supply unit 860 W; 4x 3.5 inch; or 8x 2.5 inch; 2x 1 GB LAN; (RJ45); COM1; IPMI, 6 PCIe slots (3x PCIe x8; 3x PCIe x16
|
Rodzina produktowa |
Brak |
Product Lifecycle (PLM) |
PM490:Początek ostatniego roku wsparcia |
PLM Effective Date |
Produkt przestarzały od: 01.10.2023 |
Notatki |
Produkt został skasowany bez zamiennka
Jeśli potrzebujesz wsparcia, prosimy o kontakt z lokalnym biurem Siemens
|
Grupa Cenowa / Grupa cenowa |
2ET / 2ET |
Cena kat. |
Pokaż ceny
|
Cena klienta |
Pokaż ceny
|
Współczynnik metalu |
None |
Kontrola eksportu |
ECCN : 5A992 / AL : N |
Czas realizacji (dni robocze)* |
Na zapytanie |
Waga Netto (kg) |
20,000 kg |
Jednostka miary wielkości opakowania |
Brak |
Jednostka miary |
1 Sztuk |
Ilość w opakowaniu |
1 |
EAN |
4047622807248 |
UPC |
Brak |
Numer statystyczny towaru |
84715000 |
Oznaczenie katalogu |
ST80XY |
FAGR |
3446 |
Group Code |
R141 |
Kraj pochodzenia |
Niemcy |
Compliance with the substance restrictions according to RoHS directive |
Produkt zgdony z RoHS od: 18.09.2019 |
Klasa produktu |
B: zwrot ograniczony, prosimy o kontakt z lokalnym biurem Siemens. |
Istnieje obowiązek odebrania używanych urządzeń elektrycznych lub elektronicznych |
Tak |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0236
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
number SCIP |
|
|
Brak |
|
|
|