XP motor type: 1CD7204C low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) gray cast iron housing Basic Line Premium Efficiency IE3, 6-pole * size 200L * 15 kW (50 Hz), 15 kW (60 Hz) Ex db (eb) IIB T4 version for zone 1 starting current limit 700% of nominal current standard color RAL 7030 if no order code is specified for selecting another color. Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions
Notes
configuração de artigos está incompleta. por favor verifique a configuração.
referência do produto |
1MB1567-2AC4.-.... |
descrição do produto |
XP motor type: 1CD7204C low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) gray cast iron housing Basic Line Premium Efficiency IE3, 6-pole * size 200L * 15 kW (50 Hz), 15 kW (60 Hz) Ex db (eb) IIB T4 version for zone 1 starting current limit 700% of nominal current standard color RAL 7030 if no order code is specified for selecting another color. Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions
|
dados da familia do produto |
INNOMOTICS XP explosion-protected motors |
ciclo vida do produto(PLM) |
PM300:Active Product |
Notes |
configuração de artigos está incompleta. por favor verifique a configuração.
|
Grupo Desconto PT / grupo desconto HQ |
3X2 / 3X2 |
preço de venda público |
mostrar preços
|
preço líquido |
mostrar preços
|
factor metais |
N-W----- |
códigos exportação |
AL : N / ECCN : N |
tempo de entrega sem o tempo de transporte |
30 dia(s) |
peso líquido (kg) |
325,000 Kg |
un medida do tamanho embalagem |
indisponível |
un de quantidade |
1 un |
quantidade da embalagem |
1 |
EAN |
indisponível |
UPC |
indisponível |
código pautal |
85015230 |
Catálogo |
GG_LD |
PCK |
X02I |
Group Code |
P113 |
país de origem |
Republica Checa |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 22.07.2019 |
classe do material |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
obrigação de devolução do equipamento eléctrico/electrónico após utilização. |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
versão
|
classificação
|
eClass |
12 |
27-02-21-01 |
eClass |
14 |
27-02-21-01 |
eClass |
6 |
27-02-21-01 |
eClass |
7.1 |
27-02-21-01 |
eClass |
8 |
27-02-21-01 |
eClass |
9 |
27-02-21-01 |
eClass |
9.1 |
27-02-21-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
|
|
|
|