SiePortal

A plataforma integrada para a sua seleção de produtos, compras e suporte técnico- juntando o Industry Mall e a plataforma de suporte técnico.

SiePortal
Pesquisar em

catálogo de artigos
  • catálogo de artigos
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimizar
3SU1401-2BH20-3AA0-Z X90
Product
LED module with integrated LED 24-240 V AC/DC, red, spring-type terminal, for floor mounting, Z=50-unit packaging
preço de venda público mostrar preços
preço líquido mostrar preços
folha de dados em PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
produto
referência do produto 3SU1401-2BH20-3AA0-Z X90
descrição do produto LED module with integrated LED 24-240 V AC/DC, red, spring-type terminal, for floor mounting, Z=50-unit packaging
dados da familia do produto Modules
ciclo vida do produto(PLM) PM300:Active Product
dados preços
Grupo Desconto PT / grupo desconto HQ CP20 / 41J
preço de venda público mostrar preços
preço líquido mostrar preços
factor metais L-O-----
informação de entrega
códigos exportação AL : N / ECCN : N
tempo de entrega sem o tempo de transporte 10 dia(s)
peso líquido (kg) 0,009 Kg
dimensão embalagem 34,00 x 36,00 x 10,00
un medida do tamanho embalagem MM
un de quantidade 1 un
quantidade da embalagem 1
qta minima de encomenda 50
dados adicionais
EAN 4047621066530
UPC 804766653872
código pautal 85318070
Catálogo CC-IC10
PCK 5452
Group Code R711
país de origem Republica Checa
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.03.2017
classe do material C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
obrigação de devolução do equipamento eléctrico/electrónico após utilização. -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
classificações
 
versão classificação
eClass 12 27-37-12-09
eClass 14 27-37-12-09
eClass 6 27-37-12-09
eClass 7.1 27-37-12-09
eClass 8 27-37-12-09
eClass 9 27-37-12-09
eClass 9.1 27-37-12-09
ETIM 7 EC000204
ETIM 8 EC000204
ETIM 9 EC000204
IDEA 4 4771
UNSPSC 15 39-12-15-44
|
pode também adicionar opções a este material
;