circuit breaker 3VA6 UL frame 1600 breaking capacity class H 65kA @ 480 V 3-pole, line protection ETU856, LSI, In=1600A 100%-rated, overload protection Ir=600A - 1600A short circuit protection Isd=0,6-10x In, Ii=1,5-7,5x In w/o connection
referência do produto |
3VA6816-6KT31-2AA0 |
descrição do produto |
circuit breaker 3VA6 UL frame 1600 breaking capacity class H 65kA @ 480 V 3-pole, line protection ETU856, LSI, In=1600A 100%-rated, overload protection Ir=600A - 1600A short circuit protection Isd=0,6-10x In, Ii=1,5-7,5x In w/o connection
|
dados da familia do produto |
3VA Molded Case Circuit Breakers up to 2000 A, UL / IEC |
ciclo vida do produto(PLM) |
PM300:Active Product |
Grupo Desconto PT / grupo desconto HQ |
LP18 / 1CB |
preço de venda público |
mostrar preços
|
preço líquido |
mostrar preços
|
factor metais |
None |
códigos exportação |
AL : N / ECCN : EAR99 |
tempo de entrega sem o tempo de transporte |
35 dia(s) |
peso líquido (kg) |
23,900 Kg |
dimensão embalagem |
300,00 x 470,00 x 245,00 |
un medida do tamanho embalagem |
MM |
un de quantidade |
1 un |
quantidade da embalagem |
1 |
EAN |
4001869604565 |
UPC |
195125333512 |
código pautal |
85362090 |
Catálogo |
LV10 |
PCK |
5383 |
Group Code |
P360 |
país de origem |
México |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 09.07.2019 |
classe do material |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
obrigação de devolução do equipamento eléctrico/electrónico após utilização. |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
versão
|
classificação
|
eClass |
12 |
27-37-04-09 |
eClass |
14 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|