SiePortal

A plataforma integrada para a sua seleção de produtos, compras e suporte técnico- juntando o Industry Mall e a plataforma de suporte técnico.

SiePortal
Pesquisar em

catálogo de artigos
  • catálogo de artigos
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimizar
6DL4138-0BS03-2XX0
Product
Image similar
SIMATIC CPU1514PA-2PN ET 200SP HA central processing unit work memory 1 MB for program and 3.5 MB for data 1st interface: PROFINET IRT with 2-port switch 2nd interface: PROFINET RT 6 ns bit performance SIMATIC Memory Card required BusAdapter required for 1st interface
preço de venda público mostrar preços
preço líquido mostrar preços
Service & Support (Manuals, Certificates, FAQs...) Download
produto
referência do produto 6DL4138-0BS03-2XX0
descrição do produto SIMATIC CPU1514PA-2PN ET 200SP HA central processing unit work memory 1 MB for program and 3.5 MB for data 1st interface: PROFINET IRT with 2-port switch 2nd interface: PROFINET RT 6 ns bit performance SIMATIC Memory Card required BusAdapter required for 1st interface
dados da familia do produto Ordering Data Overview
ciclo vida do produto(PLM) PM300:Active Product
dados preços
Grupo Desconto PT / grupo desconto HQ PA26 / 2I1
preço de venda público mostrar preços
preço líquido mostrar preços
factor metais None
informação de entrega
códigos exportação AL : N / ECCN : 9N9999
tempo de entrega sem o tempo de transporte sob consulta
peso líquido (kg) 0,352 Kg
dimensão embalagem 13,30 x 13,50 x 8,20
un medida do tamanho embalagem CM
un de quantidade 1 un
quantidade da embalagem 1
dados adicionais
EAN 4047623413035
UPC indisponível
código pautal 85371091
Catálogo STPCSN
PCK 4D62
Group Code R336
país de origem Alemanha
Compliance with the substance restrictions according to RoHS directive RoHS compliant from: 30.12.2099
classe do material A: problem-free, re-useable at short notice
obrigação de devolução do equipamento eléctrico/electrónico após utilização. -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

is(α,α-dimethylbenzyl) peroxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
classificações
 
versão classificação
eClass 12 27-24-26-07
eClass 14 27-24-26-07
eClass 6 27-24-26-07
eClass 7.1 27-24-26-07
eClass 8 27-24-26-07
eClass 9 27-24-26-07
eClass 9.1 27-24-26-07
ETIM 7 EC001603
ETIM 8 EC001603
ETIM 9 EC001603
|
;