SiePortal

A plataforma integrada para a sua seleção de produtos, compras e suporte técnico- juntando o Industry Mall e a plataforma de suporte técnico.

SiePortal
Pesquisar em

catálogo de artigos
  • catálogo de artigos
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimizar
ZMA:200300088
Product
Image similar
NIMAK_PUMP_CONTROL_ G10.021.151
preço de venda público mostrar preços
preço líquido mostrar preços
Service & Support (Manuals, Certificates, FAQs...) Download
produto
referência do produto ZMA:200300088
descrição do produto NIMAK_PUMP_CONTROL_ G10.021.151
dados da familia do produto Ordering Data Overview
ciclo vida do produto(PLM) PM300:Active Product
dados preços
Grupo Desconto PT / grupo desconto HQ 2NR / 2NR
preço de venda público mostrar preços
preço líquido mostrar preços
factor metais None
informação de entrega
códigos exportação AL : 9I99900 / ECCN : EAR99H
tempo de entrega sem o tempo de transporte 12 dia(s)
peso líquido (kg) 40,000 Kg
un medida do tamanho embalagem indisponível
un de quantidade 1 un
quantidade da embalagem 1
dados adicionais
EAN indisponível
UPC indisponível
código pautal 85371010
Catálogo PD10
PCK 9643
Group Code R251
país de origem Alemanha
Compliance with the substance restrictions according to RoHS directive artigo é RoHS-compliant
classe do material C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
obrigação de devolução do equipamento eléctrico/electrónico após utilização. -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium sulphide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dibutylbis(pentane-2,4-dionato-O,O')tin

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
classificações
 
versão classificação
eClass 12 27-18-90-90
eClass 14 27-18-90-90
eClass 6 27-18-90-90
eClass 7.1 27-18-90-90
eClass 8 27-18-90-90
eClass 9 27-18-90-90
eClass 9.1 27-18-90-90
|
;