19.11.2018 12:23:24
Product Catalogue
  • Product Catalogue
Minimize
3RN1010-1GB00
Product
Image similar
!!! Phased-out product !!! The preferred successor is 3RN2010-1BA30 Thermistor motor protection Standard evaluation unit AUTO-RESET 2 W, hard gold-plated, 24 V AC/DC
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RN1010-1GB00
Product Description !!! Phased-out product !!! The preferred successor is 3RN2010-1BA30 Thermistor motor protection Standard evaluation unit AUTO-RESET 2 W, hard gold-plated, 24 V AC/DC
Product family SIRIUS 3RN1 thermistor motor protection
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2017
Price data
Headquarter Price Group 41H
List Price Show prices
Customer Price Show prices
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 7 Day/Days
Net Weight (kg) 0,152 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 29,00 x 99,00 x 107,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209565890
UPC Not available
Commodity Code 85364190
LKZ_FDB/ CatalogID CC-IC10
Product Group 5883
Country of origin Germany
RoHS Conformity Date Since: 28.05.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
Classifications
 
Version Classification
eClass 5.1 27-37-15-03
eClass 6 27-37-15-03
eClass 7.1 27-37-15-03
eClass 8 27-37-15-03
eClass 9 27-37-15-03
eClass 9.1 27-37-15-03
ETIM 4 EC002568
ETIM 5 EC002568
ETIM 6 EC002568
UNSPSC 15 32-12-16-10
|