Användning av cookies Denna webbplats använder cookies för att förbättra din användarupplevelse och för att möjliggöra att innehållet anpassas efter dina specifika intressen. Detaljerad information om användningen av cookies på denna webbplats tillhandahålls i vår cookie policy . Du kan också hantera dina inställningar där. Genom att använda denna webbplats, samtycker du till användning av cookies. Läs mer Stäng cookiemeddelande
08.03.2021 02:02:02
Produktkatalog
  • Produktkatalog
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimera
3RA2425-8XF32-2AC2-Z A01
Product
Contactor assembly for star-delta (wye-delta) start AC-3, 15/18.5 kW/400 V 24 V AC, 50/60 Hz, 3-pole Size S0, Spring-type terminal electrical and mechanical Interlock 3 NO + 3 NC integrated
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 3RA2425-8XF32-2AC2-Z A01
Produktbeskrivning Contactor assembly for star-delta (wye-delta) start AC-3, 15/18.5 kW/400 V 24 V AC, 50/60 Hz, 3-pole Size S0, Spring-type terminal electrical and mechanical Interlock 3 NO + 3 NC integrated
Produkt familj Ordering Data Overview
Product Lifecycle (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 41B / 41B
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor LCO-----
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Leveranstid 5 Dag/Dagar
Nettovikt (kg) 2,031 Kg
Produkt dimension (B x L X H) Inte tillgänglig
Förpackningsdimension 246,00 x 326,00 x 222,00
Package size unit of measure MM
Mängdenhet 1 Styck
Förpacknings mängd 1
Ytterligare produktinformation
EAN 4011209910294
UPC 040892955477
Commodity Code 85364900
Katalog ID CC-IC10
Produktgrupp 5339
Group Code R711
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.10.2009
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klassificering
 
Version Klassifikation
eClass 6 27-37-10-09
eClass 7.1 27-37-10-09
eClass 8 27-37-10-09
eClass 9 27-37-10-09
eClass 9.1 27-37-10-09
ETIM 5 EC000010
ETIM 6 EC000010
ETIM 7 EC000010
ETIM 8 EC000010
IDEA 4 4755
UNSPSC 15 39-12-15-29
|