Användning av cookies Denna webbplats använder cookies för att förbättra din användarupplevelse och för att möjliggöra att innehållet anpassas efter dina specifika intressen. Detaljerad information om användningen av cookies på denna webbplats tillhandahålls i vår cookie policy . Du kan också hantera dina inställningar där. Genom att använda denna webbplats, samtycker du till användning av cookies. Läs mer Stäng cookiemeddelande
28.02.2021 20:02:17
Produktkatalog
  • Produktkatalog
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimera
6RA8095-2GS22-0AA0
Product
Bild lika
US BASE DRIVE PANEL for two-quadrant drives Input 3PH AC 575/240V 50/60 Hz Output: 690 V/240 V DC Output: 2000 A, DCI rated Includes OP G00+G20+S01 in the converter DC LEG solid-state contactor Fuses in the converter Auxiliary voltage transformer, Auxiliary voltage terminals
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6RA8095-2GS22-0AA0
Produktbeskrivning US BASE DRIVE PANEL for two-quadrant drives Input 3PH AC 575/240V 50/60 Hz Output: 690 V/240 V DC Output: 2000 A, DCI rated Includes OP G00+G20+S01 in the converter DC LEG solid-state contactor Fuses in the converter Auxiliary voltage transformer, Auxiliary voltage terminals
Produkt familj Ordering Data Overview
Product Lifecycle (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 3D3 / 3D3
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99
Leveranstid 60 Dag/Dagar
Nettovikt (kg) 269,000 Kg
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
UPC 804766282768
Commodity Code 8504404000
Katalog ID GG_LD
Produktgrupp 4286
Group Code P122
Ursprungsland United States of America
Compliance with the substance restrictions according to RoHS directive RoHS compliance in clarification
Produktklass D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klassificering
 
Version Klassifikation
eClass 6 27-02-33-01
eClass 7.1 27-02-33-01
eClass 8 27-02-33-01
eClass 9 27-02-33-01
eClass 9.1 27-02-33-01
|