Användning av cookies Denna webbplats använder cookies för att förbättra din användarupplevelse och för att möjliggöra att innehållet anpassas efter dina specifika intressen. Detaljerad information om användningen av cookies på denna webbplats tillhandahålls i vår cookie policy . Du kan också hantera dina inställningar där. Genom att använda denna webbplats, samtycker du till användning av cookies. Läs mer Stäng cookiemeddelande
06.03.2021 17:10:47
Produktkatalog
  • Produktkatalog
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimera
ZMA:200323645
Product
Bild lika
BARMAG_11304_EXT _1-041-0869
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) ZMA:200323645
Produktbeskrivning BARMAG_11304_EXT _1-041-0869
Produkt familj Ordering Data Overview
Product Lifecycle (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 2NR / 2NR
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99H
Leveranstid 40 Dag/Dagar
Nettovikt (kg) 505,000 Kg
Produkt dimension (B x L X H) Inte tillgänglig
Förpackningsdimension Inte tillgänglig
Package size unit of measure Inte tillgänglig
Mängdenhet 1 Styck
Förpacknings mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 85371091
Katalog ID PD10
Produktgrupp 9643
Group Code R251
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Perfluorobutane sulfonic acid (PFBS) and its salts

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klassificering
 
Version Klassifikation
eClass 6 27-14-01-90
eClass 7.1 27-14-01-90
eClass 8 27-14-01-90
eClass 9 27-14-01-90
eClass 9.1 27-14-01-90
|