Användning av cookies Denna webbplats använder cookies för att förbättra din användarupplevelse och för att möjliggöra att innehållet anpassas efter dina specifika intressen. Detaljerad information om användningen av cookies på denna webbplats tillhandahålls i vår cookie policy . Du kan också hantera dina inställningar där. Genom att använda denna webbplats, samtycker du till användning av cookies. Läs mer Stäng cookiemeddelande
07.03.2021 07:14:21
Produktkatalog
  • Produktkatalog
  • ETIM 5
  • ETIM 6
  • ETIM 7
Minimera
ZMA:200323967
Product
Bild lika
BRUECKNER_1868NIM_341_+ST
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) ZMA:200323967
Produktbeskrivning BRUECKNER_1868NIM_341_+ST
Produkt familj Ordering Data Overview
Product Lifecycle (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 2NR / 2NR
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99H
Leveranstid 31 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Produkt dimension (B x L X H) Inte tillgänglig
Förpackningsdimension Inte tillgänglig
Package size unit of measure Inte tillgänglig
Mängdenhet 1 Styck
Förpacknings mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 85371010
Katalog ID PD10
Produktgrupp 9643
Group Code R251
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4-Nonylphenol, branched and linear substances with a linear and/or branched alkyl chain with a carbon number of 9 covalently bound in position 4 to phenol, covering also UVCB- and well-defined substances which include any of the individual isomers or a co

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klassificering
 
Version Klassifikation
eClass 6 27-14-01-90
eClass 7.1 27-14-01-90
eClass 8 27-14-01-90
eClass 9 27-14-01-90
eClass 9.1 27-14-01-90
|