28.03.2020 15:15:37
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1LY1511-0AA00-0AA2
Product
Image similar
Terminal box kit 1x B1 631 pre-assembled and with ground coat; cable entry not drilled; kit contains parts for cable lug/without cable lug and Y and D circuit
Notes
This product is a sparepart product
Please contact Siemens
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1LY1511-0AA00-0AA2
Popis produktu Terminal box kit 1x B1 631 pre-assembled and with ground coat; cable entry not drilled; kit contains parts for cable lug/without cable lug and Y and D circuit
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a sparepart product
Please contact Siemens
Price data
Cenová skupina 3S1
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 3 Deň/Dni
Netto hmotnosť na MJ 60,000 kg
Product Dimensions (W x L X H) Nie je dostupné
Packaging Dimension Nie je dostupné
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC 195125015777
Štatist. č. tovaru 85030099
Katalóg ID (LKZ) GG_LD
FAGR 4144
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS Konformita vo vybavovaní
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Klasifikácie
 
Verzia Klasifikácia
UNSPSC 15 26-10-11-09
|