22.09.2021 3:46:54
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8184-1.C2.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 700 rpm, 33 kW, 450 Nm, 77 A, 320 V 800 rpm, 38 kW, 454 Nm, 77 A, 365 V 1000 rpm, 48 kW, 458 Nm, 77 A, 460 V Water cooling Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8184-1.C2.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 700 rpm, 33 kW, 450 Nm, 77 A, 320 V 800 rpm, 38 kW, 454 Nm, 77 A, 365 V 1000 rpm, 48 kW, 458 Nm, 77 A, 460 V Water cooling Degree of protection IP55
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
Netto hmotnosť na MJ 340,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015290
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 21.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData