18.09.2021 2:43:57
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8184-1.D0.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 1000 rpm, 39 kW, 372 Nm, 87 A, 340 V 1150 rpm, 44 kW, 365 Nm, 86 A, 390 V 1350 rpm, 50 kW, 354 Nm, 84 A, 450 V Forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8184-1.D0.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 1000 rpm, 39 kW, 372 Nm, 87 A, 340 V 1150 rpm, 44 kW, 365 Nm, 86 A, 390 V 1350 rpm, 50 kW, 354 Nm, 84 A, 450 V Forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
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
Netto hmotnosť na MJ 350,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015290
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 21.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData