18.09.2021 13:23:57
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8184-1.F3.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 1500 rpm, 76 kW, 484 Nm, 162 A, 335 V 1750 rpm, 89 kW, 486 Nm, 162 A, 390 V 2000 rpm, 98 kW, 468 Nm, 156 A, 450 V Open-circuit ventilation Direction of air flow DE-->NDE Degree of protection IP23
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8184-1.F3.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 1500 rpm, 76 kW, 484 Nm, 162 A, 335 V 1750 rpm, 89 kW, 486 Nm, 162 A, 390 V 2000 rpm, 98 kW, 468 Nm, 156 A, 450 V Open-circuit ventilation Direction of air flow DE-->NDE Degree of protection IP23
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
Netto hmotnosť na MJ 350,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.