16.09.2021 14:56:53
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8184-1.L4.-...1
Product
Image similar
SIMOTICS M Compact induction motor 2500rpm, 100 kW 382Nm, 205A, 340V 2900rpm, 113kW 372Nm, 200 A, 395V 3400rpm, 113kW 317Nm, 176A, 460 V Open-circuit ventilation Direction of air flow NDE-->DE Degree of protection IP23
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8184-1.L4.-...1
Popis produktu SIMOTICS M Compact induction motor 2500rpm, 100 kW 382Nm, 205A, 340V 2900rpm, 113kW 372Nm, 200 A, 395V 3400rpm, 113kW 317Nm, 176A, 460 V Open-circuit ventilation Direction of air flow NDE-->DE Degree of protection IP23
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
Netto hmotnosť na MJ 350,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
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
UNSPSC 15 26-10-11-14
|
This product has to configured before it can be ordered.