20.09.2021 3:29:35
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8184-1HF43-2ZA2-Z G14+K40+L27+P00+P0C+Y84
Product
Image similar
SIMOTICS M Compact induction motor 1750rpm, 89 kW, 486 Nm, 162 A, 390 V Open-circuit ventilation Direction of air flow NDE-->DE Degree of protection IP23 Incremental encoder HTL 1024 S/R with temperature sensor Pt1000 Design IM B35 with flange A450 (IM V35) Shaft with feather key half-key balancing K40: Regreasing system DE and NDE, L27: insulated Version NDE bearing P00: Cable entry plate, not drilled; P0C: Fixed bearing DE Y84: Customer ID number on the rating plate Customer-specific motor SMR-3-2017
Notes
Please enter text for every Y option (using the Configurator).
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8184-1HF43-2ZA2-Z G14+K40+L27+P00+P0C+Y84
Popis produktu SIMOTICS M Compact induction motor 1750rpm, 89 kW, 486 Nm, 162 A, 390 V Open-circuit ventilation Direction of air flow NDE-->DE Degree of protection IP23 Incremental encoder HTL 1024 S/R with temperature sensor Pt1000 Design IM B35 with flange A450 (IM V35) Shaft with feather key half-key balancing K40: Regreasing system DE and NDE, L27: insulated Version NDE bearing P00: Cable entry plate, not drilled; P0C: Fixed bearing DE Y84: Customer ID number on the rating plate Customer-specific motor SMR-3-2017
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Cenová skupina 761
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 350,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015381
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 21.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
Alternatively you can also add options to the product.
Loading Spice Documents...