25.09.2021 1:52:14
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8186-1DD10-0ZD1 P0B
Product
Image similar
SIMOTICS M Compact induction motor 1150rpm, 58kW, 482Nm, 112A,390 V forced ventilation Direction of air flow NDE-->DE Degree of protection IP55 Incremental encoder 22-bit With commutation position With Drive-CLiQ interface Type of construction IM B3 (IMB6, IMB7, IMB8, IMV6) Smooth shaft without fitted key terminal box (top) Cable entry DE Signal connection right P0B: Double bearing DE Severity grade R/A; Shaft and flange accuracy: R customer-specific motor SMR-103-2016
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8186-1DD10-0ZD1 P0B
Popis produktu SIMOTICS M Compact induction motor 1150rpm, 58kW, 482Nm, 112A,390 V forced ventilation Direction of air flow NDE-->DE Degree of protection IP55 Incremental encoder 22-bit With commutation position With Drive-CLiQ interface Type of construction IM B3 (IMB6, IMB7, IMB8, IMV6) Smooth shaft without fitted key terminal box (top) Cable entry DE Signal connection right P0B: Double bearing DE Severity grade R/A; Shaft and flange accuracy: R customer-specific motor SMR-103-2016
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 761
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 423,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015290
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 21.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
Loading Spice Documents...