16.09.2021 10:58:03
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8186-1MF00-2FA2-Z K10+K40+K83+L00+L78
Product
Image similar
SIMOTICS M Compact induction motor 1500rpm, 74kW, 471Nm, 166A, 330V forced ventilation; direction of air flow DE-->NDE; Degree of protection IP55 K10: Terminal box NDE left Cable entry DE Signal connection on top K40: Regreasing system DE and NDE K83: Rotating the terminal box by +90° L00: Next larger terminal box L78: Customer-specific special fan Loctite thread locker Customer-specific motor according to SMR-111-2013
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8186-1MF00-2FA2-Z K10+K40+K83+L00+L78
Popis produktu SIMOTICS M Compact induction motor 1500rpm, 74kW, 471Nm, 166A, 330V forced ventilation; direction of air flow DE-->NDE; Degree of protection IP55 K10: Terminal box NDE left Cable entry DE Signal connection on top K40: Regreasing system DE and NDE K83: Rotating the terminal box by +90° L00: Next larger terminal box L78: Customer-specific special fan Loctite thread locker Customer-specific motor according to SMR-111-2013
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 761
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 422,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015290
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 21.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Klasifikácie
 
Verzia Klasifikácia
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
Loading Spice Documents...